alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Colorado | Casper | Albuquerque

Your Authorized Swagelok Sales and Service Center

API process side seal plans

< Back to Mechanical Seal Support Systems

Seal Support System Process Side Plans

Seal Plan Kits

Most Swagelok-built process side plans for seal support are available as seal plan kits. Each kit contains everything needed for proper installation, including an engineered drawing, making it simple to standardize how plans are connected to the pump during turnarounds or other projects. These kits also adhere to API best practices by showing technicians where to bend tubing to eliminate potential leak points through the reduction of elbow fittings and pipe threads.

Request information about mechanical seal support systems

api plan 11

API Plan 11 Flush

Plan 12

API Plan 12 Flush with Strainer

Plan 13

API Plan 13 Flush, from Chamber to Suction

plan-14 

API Plan 14 Flush, Combination of Plans 11 & 13

Plan 21

API Plan 21 Cooled Flush

plan-22 

API Plan 22 Cooled Flush with Strainer

plan-23 

API Plan 23 Cooled Flush Recirculated through Seal Chamber

plan-31

API Plan 31 Flush with Cyclone Separator

Plan 41

API Plan 41 Cooled Flush with Cyclone Separator



Seal Plan Assemblies

Swagelok also offers process seal plan assemblies. Seal plan assemblies can be ordered alone or with the associated field installation kit to provide a standard installation for site personnel. When procuring seal plan assemblies for pump installations or retrofits, please contact your authorized Swagelok sales and service center to ensure the proper amount of tubing and tube support materials are provided for a safe and effective installation.

Request information about mechanical seal support systems


Plan 32 

API Plan 32 External Flush