alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Colorado | Casper | Albuquerque

Your Authorized Swagelok Sales and Service Center

API between side seal plans

< Back to Mechanical Seal Support Systems

Seal Support System Between Seal Plans

Seal Plan Assemblies

Swagelok-built between seal plans for seal support are available as seal plan assemblies only. Options and configurations not listed in the ordering numbering structure are also available, and seal plan assemblies can be ordered alone or with the associated field installation kit to provide a standard installation for site personnel. When procuring seal plan assemblies for pump installations or retrofits, please contact your authorized Swagelok sales and service center to ensure the proper amount of tubing and tube support materials are provided for a safe and effective installation.

Request information about mechanical seal support systems

plan 52

Plan 52 Buffer Fluid Seal Pot

plan 53A

Plan 53A Barrier Fluid Seal Pot Pressurized by Nitrogen

plan 53B

Plan 53B Barrier Fluid Pressurized by Bladder Accumulator

plan 53C

Plan 53C Barrier Fluid Pressurized by Piston Accumulator


Plan 54 Barrier Fluid Pressurized by External System

plan-55

Plan 55 Buffer Fluid Circulated by External System

plan 72

Plan 72 Buffer Gas

plan-74

Plan 74 Barrier Gas

plan 75

Plan 75 Condensing Leakage Collection

plan-76

Plan 76 Noncondensing Leakage Collection

combo-plan-72-and-76

Plan 72/76 Buffer Gas and Noncondensing Leakage Collection