alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Colorado | Casper | Albuquerque

Your Authorized Swagelok Sales and Service Center

API atmospheric side seal plans

< Back to Mechanical Seal Support Systems

Seal Support System Atmospheric Side Plans

Seal Plan Kits

Swagelok-built atmospheric side plans for seal support are available as seal plan kits only. Each kit contains everything needed for proper installation, including an engineered drawing, making it simple to standardize how plans are connected to the pump during turnarounds or other projects. These kits also adhere to API best practices by showing technicians where to bend tubing to eliminate potential leak points through the reduction of elbow fittings and pipe threads.

Request information about mechanical seal support systems


API Plan 51 Quench from Reservoir

Plan 62

API Plan 62 Quench from External Source

Plan 65A

API Plan 65A Leakage Collection with Reservoir

Plan 65B

API Plan 65B Leakage Collection with Reservoir